200 | 27~200倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-837/L-815/L-509/L-503 | 105mm | 20×15~2.8×2.1mm | L-KIT1026 | 1個 |
200 | 27~200倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-837/L-815/L-509/L-503/L-711/L-711-1 | 90mm | 20×15~2.8×2.1mm | L-KIT1027 | 1個 |
200 | 27~200倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-837/L-815/L-509/L-503/L-703/L-703-1 | 105mm | 20×15~2.8×2.1mm | L-KIT1028 | 1個 |
395 | 55~395倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-837/L-816/L-509/L-503 | 105mm | 10×7.6~1.4×1.0mm | L-KIT1029 | 1個 |
395 | 55~395倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-837/L-816/L-509/L-503/L-711/L-711-1 | 90mm | 10×7.6~1.4×1.0mm | L-KIT1030 | 1個 |
395 | 55~395倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-837/L-816/L-509/L-503/L-703/L-703-1 | 105mm | 10×7.6~1.4×1.0mm | L-KIT1031 | 1個 |
595 | 83~595倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-837/L-817/L-509/L-503 | 105mm | 6.7×5.0~0.9×0.7mm | L-KIT1032 | 1個 |
595 | 83~595倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-837/L-817/L-509/L-503/L-711/L-711-1 | 90mm | 6.7×5.0~0.9×0.7mm | L-KIT1033 | 1個 |
595 | 83~595倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-837/L-817/L-509/L-503/L-703/L-703-1 | 105mm | 6.7×5.0~0.9×0.7mm | L-KIT1034 | 1個 |
595 | 99~595倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-837/L-876/L-509/L-503 | 55mm | 5.6×4.2~0.9×0.7mm | L-KIT1035 | 1個 |
595 | 99~595倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-837/L-876/L-509/L-503/L-711/L-711-1 | 45mm | 5.6×4.2~0.9×0.7mm | L-KIT1036 | 1個 |
595 | 99~595倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-837/L-876/L-509/L-503/L-703/L-703-1 | 55mm | 5.6×4.2~0.9×0.7mm | L-KIT1037 | 1個 |
1350 | 160~1350倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-837/L-873/L-509/L-503 | 81mm | 3.4×2.6~0.4×0.3mm | L-KIT1038 | 1個 |
1350 | 160~1350倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-837/L-873/L-509/L-503/L-711/L-711-1 | 66mm | 3.4×2.6~0.4×0.3mm | L-KIT1039 | 1個 |
1350 | 160~1350倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-837/L-873/L-509/L-503/L-703/L-703-1 | 81mm | 3.4×2.6~0.4×0.3mm | L-KIT1040 | 1個 |
120 | 9.4/19/46/93/120倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-837/L-802-2/L-818/L-819/L-509/L-503 | 330/175/85/55/45mm | 59×44~4.6×3.4mm | L-KIT1041 | 1個 |
120 | 9.4/19/46/93/120倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容8点)L-837/L-802-2/L-818/L-819/L-509/L-503/L-711/L-711-1 | 307/155/73/55/45mm | 59×44~4.6×3.4mm | L-KIT1042 | 1個 |
120 | 9.4/19/46/93/120倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容8点)L-837/L-802-2/L-818/L-819/L-509/L-503/L-703/L-703-1 | 330/175/85/55/45mm | 59×44~4.6×3.4mm | L-KIT1043 | 1個 |
79 | 2.8~79倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-837/L-870/L-50-2/L-503 | 350~150mm | 196×147~7.1×5.3mm | L-KIT897 | 1個 |
79 | 2.8~79倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-837/L-870/L-50-2/L-503/L-703/L-703-1 | 350~150mm | 196×147~7.1×5.3mm | L-KIT898 | 1個 |
92 | 19~92倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容3点)L-837/L-630/L-503 | 185~83mm | 28×21~6.1×4.5mm | L-KIT899 | 1個 |
92 | 19~92倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容5点)L-837/L-630/L-503/L-711/L-711-1 | 165~63mm | 28×21~6.1×4.5mm | L-KIT900 | 1個 |
92 | 19~92倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容5点)L-837/L-630/L-503/L-703/L-703-1 | 185~83mm | 28×21~6.1×4.5mm | L-KIT901 | 1個 |
11 | 2.5~11倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容3点)L-837/L-600-12/L-503 | 455~100mm | 220×165~48×36mm | L-KIT902 | 1個 |
11 | 2.5~11倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容5点)L-837/L-600-12/L-503/L-703/L-703-1 | 455~100mm | 220×165~48×36mm | L-KIT903 | 1個 |
18 | 7.6~18倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容3点)L-837/L-600-35/L-503 | 465~250mm | 73×55~30×22mm | L-KIT904 | 1個 |
18 | 7.6~18倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容5点)L-837/L-600-35/L-503/L-703/L-703-1 | 465~250mm | 73×55~30×22mm | L-KIT905 | 1個 |
250 | 35~250倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-836/L-815/L-509/L-503 | 105mm | 20×15~2.8×2.1mm | L-KIT906 | 1個 |
250 | 35~250倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-815/L-509/L-503/L-711/L-711-1 | 90mm | 20×15~2.8×2.1mm | L-KIT907 | 1個 |
250 | 35~250倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-815/L-509/L-503/L-703/L-703-1 | 105mm | 20×15~2.8×2.1mm | L-KIT908 | 1個 |
500 | 70~500倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-836/L-816/L-509/L-503 | 105mm | 10×7.6~1.4×1.0mm | L-KIT909 | 1個 |
500 | 70~500倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-816/L-509/L-503/L-711/L-711-1 | 90mm | 10×7.6~1.4×1.0mm | L-KIT910 | 1個 |
500 | 70~500倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-816/L-509/L-503/L-703/L-703-1 | 105mm | 10×7.6~1.4×1.0mm | L-KIT911 | 1個 |
755 | 105~755倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-836/L-817/L-509/L-503 | 105mm | 6.8×5.1~0.9×0.7mm | L-KIT912 | 1個 |
755 | 105~755倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-817/L-509/L-503/L-711/L-711-1 | 90mm | 6.8×5.1~0.9×0.7mm | L-KIT913 | 1個 |
755 | 105~755倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-817/L-509/L-503/L-703/L-703-1 | 105mm | 6.8×5.1~0.9×0.7mm | L-KIT914 | 1個 |
755 | 125~755倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-836/L-876/L-509/L-503 | 55mm | 5.7×4.3~0.9×0.7mm | L-KIT915 | 1個 |
755 | 125~755倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-876/L-509/L-503/L-711/L-711-1 | 45mm | 5.7×4.3~0.9×0.7mm | L-KIT916 | 1個 |
755 | 125~755倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-876/L-509/L-503/L-703/L-703-1 | 55mm | 5.7×4.3~0.9×0.7mm | L-KIT917 | 1個 |
1700 | 205~1700倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-836/L-873/L-509/L-503 | 81mm | 3.5×2.6~0.4×0.3mm | L-KIT918 | 1個 |
1700 | 205~1700倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-873/L-509/L-503/L-711/L-711-1 | 66mm | 3.5×2.6~0.4×0.3mm | L-KIT919 | 1個 |
1700 | 205~1700倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-873/L-509/L-503/L-703/L-703-1 | 81mm | 3.5×2.6~0.4×0.3mm | L-KIT920 | 1個 |
100 | 3.1~100倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容5点)L-836/L-870/L-50-2/L-509/L-503 | 400~150mm | 227×170~6.9×5.2mm | L-KIT921 | 1個 |
100 | 3.1~100倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容7点)L-836/L-870/L-50-2/L-509/L-503/L-703/L-703-1 | 400~150mm | 227×170~6.9×5.2mm | L-KIT922 | 1個 |
155 | 12/24/59/115/155倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-802-2/L-818/L-819/L-509/L-503 | 330/175/85/55/45mm | 56×42~4.6×3.4mm | L-KIT923 | 1個 |
155 | 12/24/59/115/155倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容8点)L-836/L-802-2/L-818/L-819/L-509/L-503/L-711/L-711-1 | 307/155/73/55/45mm | 56×42~4.6×3.4mm | L-KIT924 | 1個 |
155 | 12/24/59/115/155倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容8点)L-836/L-802-2/L-818/L-819/L-509/L-503/L-703/L-703-1 | 330/175/85/55/45mm | 56×42~4.6×3.4mm | L-KIT925 | 1個 |
115 | 24~115倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-836/L-630/L-509/L-503 | 185~83mm | 29×21~6.2×4.6mm | L-KIT926 | 1個 |
115 | 24~115倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-630/L-509/L-503/L-711/L-711-1 | 165~63mm | 29×21~6.2×4.6mm | L-KIT927 | 1個 |
115 | 24~115倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-630/L-509/L-503/L-703/L-703-1 | 185~83mm | 29×21~6.2×4.6mm | L-KIT928 | 1個 |
14 | 2.2~14倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-836/L-600-12/L-509/L-503 | 655~100mm | 313×235~48×36mm | L-KIT929 | 1個 |
14 | 2.2~14倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-600-12/L-509/L-503/L-703/L-703-1 | 655~100mm | 313×235~48×36mm | L-KIT930 | 1個 |
23 | 6.7~23倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容4点)L-836/L-600-35/L-509/L-503 | 665~250mm | 105×79~30×22mm | L-KIT931 | 1個 |
23 | 6.7~23倍(24型ワイドモニター(解像度1920×1080)使用時) | (セット内容6点)L-836/L-600-35/L-509/L-503/L-703/L-703-1 | 665~250mm | 105×79~30×22mm | L-KIT932 | 1個 |