17時までのご注文で最短当日出荷可能 当日出荷対象商品135万点拡大中!

エレクトロニクス部品技術窓口

絞り込み条件

未確定:候補が4,550型番あります。
  • 芯数(芯)

    ~mm
  • 対数

    ~mm
  • AWGサイズ(AWG)

    • 27~26
    • 25~24
    • 23~22
    • 21~20
  • 導体断面積(mm2)

    • 0.15~0.19
  • シールド

    ~mm
  • 仕上り外径(mm)

    ~mm
  • 安全規格

  • 全長(m)

    ~mm
  • 導体断面積詳細(mm2)

    ~mm
  • 出荷日

    • すべて
    • 3日以内

300V・耐熱・可動部用ケーブル TRGV3(BS)シリーズ(シールド有・無)

通常単価(税別)
2,060165,870
税込単価
2,266182,457

【特長】・制御装置、耐屈曲性が要求されるロボットアーム等の可動部の信号ライン接...

詳細情報を確認する

ご注意

  • 商品画像は代表画像となります。形状や色味を含め、型番毎に仕様が異なる場合がございます。
  • 1P-AWG26、2P-AWG26についてはUL PLCCに対応しておりません。UL AWM、cULのみに対応しております。
未確定:候補が4,550型番あります。
    数量:

    型番リスト

    表示件数

    芯数

    (芯)

    対数

    AWGサイズ

    (AWG)

    導体断面積

    (mm2)

    シールド

    仕上り外径

    (mm)

    安全規格

    全長

    (m)

    導体断面積詳細

    (mm2)

    RoHS?最小発注数量
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    10
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    11
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    12
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    13
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    14
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    15
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    16
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    17
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    18
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    19
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    20
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    21
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    22
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    23
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    24
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    25
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    26
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    27
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    28
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    29
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    30
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    31
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    32
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    33
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    34
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    35
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    36
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    37
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    38
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    39
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    40
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    41
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    42
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    43
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    44
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    45
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    46
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    47
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    48
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    49
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    50
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    51
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    52
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    53
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    54
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    55
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    56
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    57
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    58
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    59
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    60
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    61
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    62
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    63
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    64
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    65
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    66
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    67
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    68
    0.55
    10
    1個
    2
    1P
    [21~20] 20
    0.51~0.74
    4.6
    UL RECOGNIZED / UL LISTED / CSA(c-UL)
    69
    0.55
    10
    1個
    通常単価(税別) (税込単価)
    通常出荷日
    3,910
    ( 4,301 )
    3日目
    4,300
    ( 4,730 )
    3日目
    4,700
    ( 5,170 )
    3日目
    5,090
    ( 5,599 )
    3日目
    5,480
    ( 6,028 )
    3日目
    5,870
    ( 6,457 )
    3日目
    6,260
    ( 6,886 )
    3日目
    6,650
    ( 7,315 )
    3日目
    7,040
    ( 7,744 )
    3日目
    7,430
    ( 8,173 )
    3日目
    7,820
    ( 8,602 )
    3日目
    7,530
    ( 8,283 )
    3日目
    7,890
    ( 8,679 )
    3日目
    8,250
    ( 9,075 )
    3日目
    8,600
    ( 9,460 )
    3日目
    8,960
    ( 9,856 )
    3日目
    9,320
    ( 10,252 )
    3日目
    9,680
    ( 10,648 )
    3日目
    10,040
    ( 11,044 )
    3日目
    10,400
    ( 11,440 )
    3日目
    10,750
    ( 11,825 )
    3日目
    11,110
    ( 12,221 )
    3日目
    11,470
    ( 12,617 )
    3日目
    11,830
    ( 13,013 )
    3日目
    12,190
    ( 13,409 )
    3日目
    12,550
    ( 13,805 )
    3日目
    12,900
    ( 14,190 )
    3日目
    13,260
    ( 14,586 )
    3日目
    13,620
    ( 14,982 )
    3日目
    13,980
    ( 15,378 )
    3日目
    14,340
    ( 15,774 )
    3日目
    14,700
    ( 16,170 )
    3日目
    15,050
    ( 16,555 )
    3日目
    15,410
    ( 16,951 )
    3日目
    15,770
    ( 17,347 )
    3日目
    16,130
    ( 17,743 )
    3日目
    16,490
    ( 18,139 )
    3日目
    16,850
    ( 18,535 )
    3日目
    17,200
    ( 18,920 )
    3日目
    17,560
    ( 19,316 )
    3日目
    17,920
    ( 19,712 )
    3日目
    16,870
    ( 18,557 )
    3日目
    17,200
    ( 18,920 )
    3日目
    17,540
    ( 19,294 )
    3日目
    17,870
    ( 19,657 )
    3日目
    18,200
    ( 20,020 )
    3日目
    18,530
    ( 20,383 )
    3日目
    18,860
    ( 20,746 )
    3日目
    19,190
    ( 21,109 )
    3日目
    19,520
    ( 21,472 )
    3日目
    19,850
    ( 21,835 )
    3日目
    20,180
    ( 22,198 )
    3日目
    20,510
    ( 22,561 )
    3日目
    20,840
    ( 22,924 )
    3日目
    21,170
    ( 23,287 )
    3日目
    21,500
    ( 23,650 )
    3日目
    21,840
    ( 24,024 )
    3日目
    22,170
    ( 24,387 )
    3日目
    22,500
    ( 24,750 )
    3日目
    22,830
    ( 25,113 )
    3日目

    詳細情報

    基本情報

    【特長】
    ・制御装置、耐屈曲性が要求されるロボットアーム等の可動部の信号ライン接続用に使用できます
    ・耐熱性、耐油性、柔軟性に優れています
    ・導体サイズ(AWG26~AWG20)、線心数、編組シールドの有無でラインナップが豊富です
    ・隣接対で異なるピッチ設定のため、クロストークノイズを低減できます
    ・識別に埋め込みラインを採用し、線心識別が容易に行えます
    ・UL リスティング(UL PLCC)、UL レコグナイズド(UL AWM)、cUL(CSA AWM)のマルチスタンダードケーブルです
    ・NFPA79対応ケーブルです

    ご注意

    • 商品画像は代表画像となります。形状や色味を含め、型番毎に仕様が異なる場合がございます。
    • 1P-AWG26、2P-AWG26についてはUL PLCCに対応しておりません。UL AWM、cULのみに対応しております。
    • 一部型番の仕様・寸法を掲載しきれていない場合がございますので、詳細は メーカーカタログをご覧ください。

    300V・耐熱・可動部用ケーブル TRGV3(BS)シリーズ(シールド有・無)のレビュー
    この商品のレビューはありません

    この商品を見た人は、こんな商品も見ています

    今見ている商品
    300V・耐熱・可動部用ケーブル TRGV3(BS)シリーズ(シールド有・無)
    可動用ケーブル 300V UL2517 KHY3Rシリーズ
    ロボット/可動部用計装ケーブル RXシリーズ
    極細耐屈曲用ロボットケーブル BEL-RBT 20276シリーズ UL/CE シールド有・無
    RBDシリーズ ロボットケーブル UL2517 300V (シールド付)
    MRC UL2464 300V 可動用ケーブル
    メーカータツタ電線阪神電線JMACS(日本電線工業)BELDEN金子コード阪神電線
    通常価格2,060-474 -1,270 -461 -730 -400 -
    通常出荷日3日目1日目4日目在庫品1日目〜3日目1日目
    定格電圧300V300V300V30V300V300V
    特性耐油性 / 耐熱性耐油性 / 耐熱性耐油性 / 耐熱性耐油性 / 耐捻れ / 耐薬品性耐油性 / 耐熱性 / 耐捻れ耐油性 / 耐熱性
    シース(外被)色黒(ツヤケシ)黒(ツヤケシ)
    アース線なしGY(緑/黄)色入りなしなしなしなし
    シース(外被)材料PVC(塩ビ)PVC(塩ビ)PVC(塩ビ)PVC(塩ビ)PVC(塩ビ)PVC(塩ビ)
    よく一緒に購入される商品

    最近見た商品

    通常価格、通常出荷日が表示と異なる場合がございます

    ロボットケーブルカテゴリの売れ筋ランキング

    通常価格、通常出荷日が表示と異なる場合がございます

    技術サポート窓口

    エレクトロニクス部品技術窓口

    商品の仕様・技術のお問い合わせ

    Webお問い合わせフォーム

    営業時間:9:00~18:00(土曜日・日曜日・祝日は除く)

    ※お問い合わせフォームは24時間受付しております。

    見積もり・発注後 最短当日出荷 新規会員登録で2D・3D CADデータを無料でダウンロード

    比較リスト