Timing Pulley Belt Selection Software
user input
selected result
item
input value
unit
power transmission(Pt)
*Calculated by rated power of the motor or actual load appplied on the belt
W
kW
rotation frequency driving side(input side)
rpm
rotation frequency driven side (output side)
rpm
center-to-center distance (temporary C')
mm
overload factor(Ks)
Search priority
Low price
Fast delivery time
Input example from here
item
automatic
selection
unit
Type
S2M
S3M
S5M
S8M
MTS8M
S14M
MXL
XL
L
H
P2M
P3M
P5M
P8M
UP5M
UP8M
2GT
3GT
EV5GT
EV8YU
T5
T10
the number of teeth / diameter
small pulley
large pulley
/
φ
/
φ
/
φ
/
φ
width(Bw) / calculated Value
/ 0.00
/ 0.00
mm
circumferential length of the belt(Lp) / calculated value
/ 0.00
/ 0.00
mm
the center distance(C)
0.00 -0
+0
0.00 -0
+0
mm
initial tension of the belt(Ti)
recommended ()
maximum ()
recommended ()
maximum ()
N(Kgf)
deflection load(Td)
recommended 0.00 (0.00)
maximum 0.00 (0.00)
recommended 0.00 (0.00)
maximum 0.00 (0.00)
N(Kgf)
static axial load(fs)
0.00
0.00
N
belt speed
0.00
0.00
(m/sec)
speed ratio
0.00
0.00
designed power(Pd)
0
0
standard transmission volume(Ps)
0.00
0.00
load correction coefficient(Ko)
speed ratio correction coefficient(Kr)
idler correction coefficient(Ki)
interlock correction coefficient(Km)
width correction coefficient(Kb)
selected result(After Part Number selection, it can change conditions of such materials and surface treatment.)
pulley
material
surface treatment
flange
Catalog No.
pulley shape
(reference)
shaft hole specification
(reference)
shaft diameter
small pulley
large pulley
Belt
material
Catalog No.
*For more product details, please see the links below
[For Timing Pulleys]
[For Timing Belts]