MISUMI EC Service        Timing Pulley Belt Selection Software
user input
selected result
iteminput value unit
power transmission(Pt)
*Calculated by rated power of the motor or actual load appplied on the belt
rotation frequency  driving side(input side) rpm
rotation frequency  driven side (output side) rpm
center-to-center distance (temporary C') mm
overload factor(Ks)
Search priority
 

itemautomaticselectionunit
Type
the number of teeth / diametersmall pulley
large pulley
/ φ
/ φ
/ φ
/ φ
width(Bw) / calculated Value / 0.00 / 0.00 mm
circumferential length of the belt(Lp) / calculated value / 0.00 / 0.00 mm
the center distance(C) 0.00 -0
+0
0.00 -0
+0
mm
initial tension of the belt(Ti) recommended  ()
maximum  ()
recommended  ()
maximum  ()
N(Kgf)
deflection load(Td) recommended 0.00 (0.00)
maximum 0.00 (0.00)
recommended 0.00 (0.00)
maximum 0.00 (0.00)
N(Kgf)
static axial load(fs) 0.00 0.00 N
belt speed 0.000.00 (m/sec)
speed ratio 0.000.00
designed power(Pd) 00
standard transmission volume(Ps) 0.000.00
load correction coefficient(Ko)
speed ratio correction coefficient(Kr)
idler correction coefficient(Ki)
interlock correction coefficient(Km)
width correction coefficient(Kb)
selected result(After Part Number selection, it can change conditions of such materials and surface treatment.)
pulley
material  surface treatment  flange  
Catalog No. pulley shape (reference) shaft hole specification (reference) shaft diameter
small pulley     
large pulley     
Belt
materialCatalog No.
  
[Request a quote]